Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.452 | |
| A dimension MM | 87.680 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.500 | |
| Backup hex size MM | 63.500 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 800132-32-316 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.500 | |
| End size 1 | -32 | -32 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.974 | |
| Hose cut off factor MM | 50.150 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.755 | |
| Inside diameter MM | 44.570 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 3.452 | |
| Product length mm | 87.681 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | EVERFLEX CONVO CRIMP | Everflex Convo Crimp |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 2-11 1/2 NPTF | 2-11 1/2 NPTF |