
Winner by Danfoss
80018N-16F16YTLTZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80018N-16F16YTLTZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | 1 in |
| Construction style | Reusable |
| End Size 1 | 1 1/16 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 1.18 in |
| Hose dash size | -16 |
| Inside diameter | .687 in |
| Item type | Fitting Assembly |
| Product Height | 3.228 in |
| Product Length/Depth | 4.29 in |
| Product material | Carbon Steel |
| Product Type | A/C Refrigeration Products |
| Product Volume | 26.173 in³ |
| Product Weight | 1.2474 lb |
| Product Width | 1.89 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-18 |
| Trade Name | 80018N Series |