Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 120 DEGREE | 120 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 80068-20-20-3 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FLANGE SPECIAL | Flange Special |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.942 | |
| Inside diameter MM | 23.927 | |
| Product width mm | 27.940 | |
| Thread sealant | NO | No |