
Danfoss
8112X5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
8112X5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Color | Zinc | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .81 in | |
| Product Length/Depth | 1 in | |
| Product Type | Spare Part | |
| Product Volume | .658 in³ | |
| Product Weight | .08 lb | |
| Product Width | .8125 in | |
| Sub-brand | None | |
| Trade Name | 8112x series | |
| UNSPSC | 40183100 | |
| UPC | 725975055342 |