SPRING
813543
Tools813543 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPRING | Spring |
| Product height in | | 4.200 |
| Product height mm | | 106.680 |
| Product length in | | 16.050 |
| Product length mm | | 407.670 |
| Product width in | | 4.200 |
| Product width mm | | 106.680 |