
Weatherhead by Danfoss
81430-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
81430-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) 1 | Straight | |
| Angle (shape) 2 | Straight | |
| Application | Automobile, light truck universal-type filter lines | |
| Brand | Weatherhead by Danfoss | |
| Color | Black | |
| Cover material | Neoprene | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End material 1 | Brass | |
| End material 2 | Brass | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 5/8 IN | |
| End type 1 | SAE | |
| End type 2 | NPTF | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | .25 in | |
| Package contents | Automobile, light truck universal-type filter line | |
| Packaged Height | .63 in | |
| Packaged Length | .63 in | |
| Packaged Volume | 4.766 in³ | |
| Packaged Weight | .667 lb | |
| Packaged Width | 12.007 in | |
| Product Height | .42 in | |
| Product Length/Depth | 12 in | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | 2.117 in³ | |
| Product Weight | .666667 lb | |
| Product Width | .42 in | |
| Reinforcement material | Fabric | |
| Sub-brand | None | |
| Trade Name | None | |
| Tube material | Buna-N | |
| UNSPSC | 40183100 | |
| UPC | 757522699297 | |
| Working pressure | 400 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |