Weatherhead by Danfoss
81430-18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
81430-18
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) 1 | Straight |
| Angle (shape) 2 | Straight |
| Application | Automobile, light truck universal-type filter lines |
| Brand | Weatherhead by Danfoss |
| Color | Black |
| Cover material | Neoprene |
| End gender 1 | Female |
| End gender 2 | Male |
| End material 1 | Brass |
| End material 2 | Brass |
| End Size 1 | 1/4 IN |
| End Size 2 | 5/8 IN |
| End type 1 | SAE |
| End type 2 | NPTF |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | .25 in |
| Package contents | Automobile, light truck universal-type filter line |
| Packaged Height | .63 in |
| Packaged Length | .63 in |
| Packaged Volume | 7.141 in³ |
| Packaged Weight | .184 lb |
| Packaged Width | 17.992 in |
| Product Height | .42 in |
| Product Length/Depth | 18 in |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 3.175 in³ |
| Product Weight | .184 lb |
| Product Width | .42 in |
| Reinforcement material | Fabric |
| Sub-brand | None |
| Trade Name | None |
| Tube material | Buna-N |
| UNSPSC | 40183100 |
| UPC | 757522699358 |
| Working pressure | 400 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |