814754-C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
814754-C
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | COVER |
| Product Height | 62 mm |
| Product Length/Depth | 108 mm |
| Product Type | Spare Part |
| Product Volume | 415.152 cm³ |
| Product Width | 62 mm |
| Sub-brand | None |
| Trade Name | None |