CABLE ASSY D6025P0-product-details

CABLE ASSY D6025P0

8164-D6-025


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Item typeCABLECable
Product length in300.000
Product length mm7620.000