D6060P0 MTS CABLE-product-details

D6060P0 MTS CABLE

8164-D6-060


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Item typeCable
Product length in720.000
Product length mm18288.000