Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
8166-000
CAP, TUBE
8166-000
Where to buy
Export PDF
Tools
Add to comparison
8166-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.600
Product height mm
40.640
Product length in
0.795
Product length mm
20.193
Product width in
1.600
Product width mm
40.640