Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
818146
COVER, DOUBLE PUMP (Casting 932718)
818146
Where to buy
Export PDF
Tools
Add to comparison
818146
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.620
Product height mm
168.148
Product length in
7.950
Product length mm
201.930
Product width in
2.300
Product width mm
58.420