818731
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
818731
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Ca 02 2M 10A2 |
| Product Height | .5511811 in |
| Product Length/Depth | .47244094 in |
| Product Type | Spare Part |
| Product Volume | .144 in³ |
| Product Width | .5511811 in |
| Sub-brand | None |
| Trade Name | None |