Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPOOL | Spool |
| Product height in | | 0.251 |
| Product height mm | | 6.375 |
| Product length in | | 0.052 |
| Product length mm | | 1.315 |
| Product width in | | 0.052 |
| Product width mm | | 1.315 |