Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
819243
SPOOL DG3/5V 7-2
819243
Where to buy
Export PDF
Tools
Add to comparison
819243
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.470
Product height mm
11.938
Product length in
2.760
Product length mm
70.104
Product width in
0.470
Product width mm
11.938