WASHER
819266
Tools819266 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.6930 |
| Inside diameter MM | 17.6020 |
| Outside diameter IN | 1.0630 |
| Outside diameter MM | 27.0000 |
| Product material | Carbon steel |
| Thickness IN | 0.1850 |
| Thickness MM | 4.6990 |