Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
819327
SEAT PILOT CETOP 8
819327
Where to buy
Export PDF
Tools
Add to comparison
819327
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.530
Product height mm
13.462
Product length in
0.920
Product length mm
23.368
Product width in
0.530
Product width mm
13.462