SPACER DLF
819902
Tools819902 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.2360 |
| Inside diameter MM | 5.9940 |
| Outside diameter IN | 0.4400 |
| Outside diameter MM | 11.1760 |
| Product material | Carbon steel |
| Thickness IN | 0.1030 |
| Thickness MM | 2.6160 |