Product specifications
Characteristic | Value | Description |
|---|---|---|
| Describes displacement | 100 1/cm3 | |
| Describes the design | 23 TEETH | 23 TEETH |
| Double Seal Lip | NO | NO |
| factor used for pricing | 1,10 | |
| leading prod price dependency | 11111525 | 11111525 |
| Size/Dimensions | L7.6XW40.8XH6.4 CM | |
| Special Length | NO | NO |
| Special Thread | NO | NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |