Product specifications
Characteristic | Value |
|---|---|
| Describes displacement | 100 1/cm3 |
| Describes the design | 16 TEETH |
| Double Seal Lip | NO |
| factor used for pricing | 1,08 |
| leading prod price dependency | 11111525 |
| Size/Dimensions | 0.001 |
| Special Length | NO |
| Special Thread | NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |