Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.188 | |
| A dimension MM | 55.580 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.050 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 820020-20-316 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.000 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.636 | |
| Hose cut off factor MM | 41.554 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.078 | |
| Inside diameter MM | 27.390 | |
| Product height in | 2.020 | |
| Product height mm | 51.308 | |
| Product length in | 2.190 | |
| Product length mm | 55.626 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |
![Hose Fittings G820012-12 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215923%2FID433457657003-0101_preview.jpg&w=1920&q=75)