Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.240 |
| Item type | Gasket |
| Outside diameter IN | 0.480 |
| Product height in | 0.477 |
| Product height mm | 12.116 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.477 |
| Product width mm | 12.116 |
| Thickness IN | 0.120 |
