Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation type | SOLENOID CONTR. PILOT OPERATED | Solenoid controlled pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design series | 20 SERIES | 20 Series |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7 | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | PLAIN | Plain |
| Model Code 1 | KDG5V72C180N100MUH120 | |
| On board electronics | NO | No |
| Pilot drain | EXTERNAL | External |
| Pilot supply | INTERNAL | Internal |
| Stage | TWO STAGE | Two stage |
| Valve mount type | SUBPLATE | Subplate |
| Valve type | PROPORTIONAL DIRECTIONAL | Proportional directional |