
822AN00010A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
Recommended replacement: 855AN00036A
822AN00010A
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid B |
| Actuation Type | Solenoid Controlled |
| Body material | Cast Iron |
| Build Orientation | Solenoid at A Port End |
| Build Type | Spring offset |
| Coil voltage | 24 Volt DC |
| Communication bus | None |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG |
| Current | 1.6 A |
| Customer Programmable | No |
| Design code | 10 |
| Diode | None |
| Flow rate | 50 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Anti wear petroleum oils (L HM) |
| Function | Throttle Valve |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Leakage | Standard |
| Light | No |
| Manual Override | None |
| Model Code | KBTG4V-3-2B13N-Z-M1-PE7-H7-10 |
| On-Board Electronics | KB |
| Pressure Drop at Rated Flow | 10 bar |
| Pressure Rating | 350 bar |
| Product Weight | 4.2 lb |
| Reducer Module | No |
| Seal material | Buna-N |
| Special features | None |
| Spring Arrangement | B |
| Stage | Single Stage |
| Symmetrical Flow | Yes |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |