825AN00003A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 862AN00024A
825AN00003A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled | |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 1.6 A | |
| Design code | 11 | |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics | |
| Feedback Sensor | No | |
| Feedback Type | 4-20 Ma Current Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 200 l/min | |
| Fluid Cleanliness | 17/15/12 micron | |
| Fluid compatibility | Anti-wear petroleum oils and Non-alkyl based phosphate esters | |
| Function | Pressure Relief | |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBCG-6-W350-1-Z-M2-3-A-P | |
| Performance | High-Performance | |
| Pressure Drop at Rated Flow | 6 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 7.74 in | |
| Product Length/Depth | 8.12 in | |
| Product Type | Proportional Valves | |
| Product Volume | 194.831 in³ | |
| Product Weight | 11.8 lb | |
| Product Width | 3.1 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Spool Center Condition | None | |
| Spring Arrangement | No Spring | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Trade Name | KBCG-6 10 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |