MOTOR-VAR-DISPL 51MV250
83001236
Model code: 51V250-R-F2-N-E2-A1-A-N-A2-NNN-050-AA-G0-03-37
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | A | A:2-5bar |
K: LOOP FLUSHING VALVE | G0 | G0:22l/min,16bar |
L: INPUT SHAFT | F2 | F2:15T8/16pitch |
M: CONTROLS | E2 | E2:el 2pos,24V DIN,energ min |
N: SERVO PRESSURE | A1 | A1:int,PCOR,A+B,BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
T: CONTROL ORIFICES | A2 | A2 |
V: THRESHOLD SETTING | 03 | 03:3bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 050 | 050:50ccm |
Z: PCOR SETTING | 37 | 37:370bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |