MOTOR-VAR-DISPL 51MC060
83001500
Model code: 51C060-A-D1-N-JA-NN-B-H-K3-ADA-035-AA-F0-05-25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | B | B:5-12bar |
K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
L: INPUT SHAFT | D1 | D1:W30x2x30x14x9g DIN5480 |
M: CONTROLS | JA | JA:hyd prop,PCOR A+B,BPD |
N: SERVO PRESSURE | NN | NN:for special controls |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | H | H:14bar |
SERIES 51 MOTOR TYPE | 51C060 | 51C060 |
T: CONTROL ORIFICES | K3 | K3 |
V: THRESHOLD SETTING | 05 | 05:5bar |
W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
Y: MIN. DISPLACEMENT SETTING | 035 | 035:35ccm |
Z: PCOR SETTING | 25 | 25:250bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |