Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
C: INPUT SHAFT | D | 15 TEETH 16/32 PITCH |
F: HOUSING | 2 | NFPH - SPECIAL (SAE B MOUNTING PILOT, SAE C BOLT PATTERN) |
FD: CONTROL TYPE & DESCRIPTION | G3N | NFPH - Non-Feedback Proportional Hydraulic |
FE:CONTROL RESPONSE TIME | 50 | No Orifice |
FH: SYS PRESS PROT - PORT A | 38 | 385 BAR (5585 PSI) HPRV |
FJ: SYS PRESS PROT - PORT B | 38 | 385 BAR (5585 PSI) HPRV |
FK: LOOP BYPASS VALVE | N | None - No Loop Bypass Valve |
FL: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
FM: DISPL LIMITERS - SIDE 2 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
FT: SPECIAL DRIVE FEATURES | 1 | NFP Drive Features |
FX: CONTROL FEATURES | X | NOT APPLICABLE |
G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
N: SPECIAL HARDWARE | BAR | (CP30 VALVE-PLATE) - REDUCED NOISE / INCREASED CROSS PORTING, CW ROTATION |
P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
RD: CONTROL TYPE & DESCRIPTION | G3N | NFPH - Non-Feedback Proportional Hydraulic |
RE:CONTROL RESPONSE TIME | 50 | No Orifice |
RH: SYS PRESS PROT - PORT C | 38 | 385 BAR (5585 PSI) HPRV |
RJ: SYS PRESS PROT - PORT D | 38 | 385 BAR (5585 PSI) HPRV |
RK: LOOP BYPASS VALVE | N | NONE |
RL: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
RM: DISPL LIMITERS - SIDE 2 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
RT: SPECIAL DRIVE FEATURES | 1 | NFP Drive Features |
RX: CONTROL FEATURES | X | NOT APPLICABLE |
Rotation | R | Right-hand, CW |
S: CHARGE PRESS RELIEF SETTING | P | DEFEATED |
U: AUXILIARY MOUTING PAD | T | REV B-PAD-SPECIAL, 90 AND 270 DEG GEAR PUMP ORIENT, 13T, (cast shipping cover) |
V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
Y:FRT UNIT DISPL & SPEED SENSG | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
Z: REAR UNIT DISPL & SPEED SEN | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |