Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
C: INPUT SHAFT | D | 15 TEETH 16/32 PITCH |
F: HOUSING | 3 | MDC, EDC WITH CPRV - STANDARD, SAE C- Flange |
FD: CONTROL TYPE & DESCRIPTION | E4A | EDC - Low Current- PCP style, Weatherpack Connector, (14-85mA) |
FE:CONTROL RESPONSE TIME | 00 | No Orifice |
FH: SYS PRESS PROT - PORT A | 34 | 345 BAR (5000 PSI) HPRV |
FJ: SYS PRESS PROT - PORT B | 34 | 345 BAR (5000 PSI) HPRV |
FK: LOOP BYPASS VALVE | N | None - No Loop Bypass Valve |
FL: DISPL LIMITERS - SIDE 1 | N | NONE |
FM: DISPL LIMITERS - SIDE 2 | N | NONE |
FT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
FX: CONTROL FEATURES | A | High Gain Spool - EDC |
G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
N: SPECIAL HARDWARE | NNL | NONE, (CP15 VALVE- PLATE), CCW ROTATION |
P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
RD: CONTROL TYPE & DESCRIPTION | E4A | EDC - Low Current- PCP style, Weatherpack Connector, (14-85mA) |
RE:CONTROL RESPONSE TIME | 00 | No Orifice |
RH: SYS PRESS PROT - PORT C | 34 | 345 BAR (5000 PSI) HPRV |
RJ: SYS PRESS PROT - PORT D | 34 | 345 BAR (5000 PSI) HPRV |
RK: LOOP BYPASS VALVE | N | NONE |
RL: DISPL LIMITERS - SIDE 1 | N | NONE |
RM: DISPL LIMITERS - SIDE 2 | N | NONE |
RT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
RX: CONTROL FEATURES | A | High Gain Spool - EDC |
Rotation | L | Left-hand, CCW |
S: CHARGE PRESS RELIEF SETTING | F | 20 BAR (290 PSI) |
U: AUXILIARY MOUTING PAD | K | SAE A, 11T, ALL GEAR PUMP ORIENTATIONS, (plate shipping cover) |
V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
Y:FRT UNIT DISPL & SPEED SENSG | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
Z: REAR UNIT DISPL & SPEED SEN | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |