MOTOR-VAR DISPL, SAE FLANGE 90MV055
83002044
Model code: 90-V-055-PT-2-0-8-N-026-S1-W-01-NNN-02-00-E4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83002044
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MIN DISPL | 026 | 26cc/rev Minimum Displacement |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | 0 | Not Applicable |
| K: CHARGE PRS RLF | E4 | loop flushing flow 4,0 l/min |
| K: CHARGE PRS RLF AMS | E4 | loop flushing flow 4,0 l/min |
| L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
| M: CONTROL | PT | hydraulic 2 position control ( 12 - 35 bar) |
| N: MAX DISPL | N | 100 % of maximum |
| P: PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Flange Style MV | V | SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| Size/Dimensions | 0.001 | |
| T: SERVO RATE | 01 | orifice 0,53 mm (0.021 inch) |
| W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
| Y: HIGH PRS SETTING PORT A | 02 | 02:SERVO RATE B-ORIFICE VALVES |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |