PUMP-TANDEM VAR DISPL 4T
83002086
Model code: 4T-R-41BN-ACY-2-03-N-30-30-B-N-N-41BN-ACY-2-03-N-30-30-B-N-N-E-3-H-L-N-N-NNR-AGC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 4T tandem axial piston pumps
83002086
Product specifications
Characteristic | Value | Description |
|---|---|---|
| C: INPUT SHAFT | E | 19 TEETH 16/32 PITCH |
| F: HOUSING | 3 | MDC, EDC WITH CPRV - STANDARD, SAE C- Flange |
| FD: CONTROL TYPE & DESCRIPTION | ACY | MDC, Std Deadband, Low Force Spring, Neutral Start Switch Deutsch Connector, Neutral Override 24V -Deutsch Connector |
| FE:CONTROL RESPONSE TIME | 03 | Slow Response |
| FH: SYS PRESS PROT - PORT A | 30 | 300 BAR (4350 PSI) HPRV |
| FJ: SYS PRESS PROT - PORT B | 30 | 300 BAR (4350 PSI) HPRV |
| FK: LOOP BYPASS VALVE | B | Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | N | NONE |
| FM: DISPL LIMITERS - SIDE 2 | N | NONE |
| FT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| FX: CONTROL FEATURES | 2 | Clevis Control Handle with High Gain Spool - MDC |
| G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
| N: SPECIAL HARDWARE | NNR | NONE, (CP15 VALVE- PLATE), CW ROTATION |
| P: SPECIAL FEATURES | AGC | YELLOW PAINT, STANDARD TAG, CAT LOGO |
| RD: CONTROL TYPE & DESCRIPTION | ACY | MDC, Std Deadband, Low Force Spring, Neutral Start Switch Deutsch Connector, Neutral Override 24V -Deutsch Connector |
| RE:CONTROL RESPONSE TIME | 03 | Slow Response |
| RH: SYS PRESS PROT - PORT C | 30 | 300 BAR (4350 PSI) HPRV |
| RJ: SYS PRESS PROT - PORT D | 30 | 300 BAR (4350 PSI) HPRV |
| RK: LOOP BYPASS VALVE | B | Loop Bypass Valve |
| RL: DISPL LIMITERS - SIDE 1 | N | NONE |
| RM: DISPL LIMITERS - SIDE 2 | N | NONE |
| Rotation | R | Right-hand, CW |
| RT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| RX: CONTROL FEATURES | 2 | Clevis Control Handle with High Gain Spool - MDC |
| S: CHARGE PRESS RELIEF SETTING | H | 24 BAR (348 PSI) |
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| U: AUXILIARY MOUTING PAD | L | SAE B, 13T, 0 AND 180 DEG GP ORIENTATIONS, (plate shipping cover) |
| V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
| Y:FRT UNIT DISPL & SPEED SENSG | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |