
PUMP-VAR DISPL, CW 90PV075
83002434
Model code: 90-R-075-MH-5-CR-62-S-3-C6-S-42-FAU-40-40-22-P020
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83002434
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 62 | Side ports, metric threads at system ports |
| H: CHARGE PUMP | S | external charge pump with internal charge pressure relief valve , no charge pump shaft, charge supply through suction port possible |
| J: AUXILIARY MOUNTING PAD | CR | SAE-C with 14 teeth coupling, no charge pump shaft |
| K: CHARGE PRESSURE SETTING | 22 | 22 Bar |
| K: CHARGE PRS RELIEF | 22 | 22 Bar |
| L: SHAFT OPTIONS | C6 | splined shaft , 21 teeth, pitch = 16 / 32 |
| M: CONTROL | MH | MDC, with reduced deadband |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| T: CONTROL ORIFICES | 42 | MDC (P) 0,81 (TA) none* (TB) none* (A) 0,8 (B) 0,8 |
| W: SPECIAL HARDWARE FEATURES | FAU | CP15+0,5° valve plate, nested t-bar springs, BOMAG nametag |
| X: DATA SHEET | P020 | Anthracite Grey, see HMS-90 |
| Y: HIGH PRESSURE SETTING A | 40 | Port A = 400 Bar / 5800 PSI |
| Y: HIGH PRS SETTING PORT A | 40 | Port A = 400 Bar / 5800 PSI |
| Z: HIGH PRESSURE SETTING B | 40 | Port B = 400 Bar / 5800 PSI |
| Z: HIGH PRS SETTING PORT B | 40 | Port B = 400 Bar / 5800 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |