
PUMP-VAR DISPL, CW S45PVOC_K
83005071
Model code: KR-R-045D-EP-20-10-NN-A-3-C2KT-A6N-PLB-IDR-BSC
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83005071
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | EP | Fan drive control - pressure compensated, load sensing proportional-dampened, 24VDC, normally closed, [PS range: 110-210, LS range:10-30] |
| Displacement and load life | 045D | 45 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | PLB | None |
| Frame | KR | K frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 10 | 10 bar [145 psi] |
| Pilot orifice | A | 0.8 mm diameter orifice - servo control |
| Pressure compensator setting | 20 | 200 bar [2900 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2KT | 13 tooth 16/32 pitch shaft, running cover, radial, 4-bolt split flange porting metric thread, displacement limiter, control rightside |
| Special features | BSC | Black paint, Scania tag |
| Special hardware | IDR | Internal drain |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |