
PUMP-VAR-DISPL CW 90PV130
83005088
Model code: 90R130-KA-5-NN-80-L-3-C8-H-03-GBA-23-23-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | H | 34 cc/rev |
J: AUXILARY MOUNTING PAD | NN | NO AUXILARY MOUNTING PAD |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
M: CONTROL | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
M: CONTROLS | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
N: FILTRATION | L | pressure integral (long filter) |
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 23 | 230 Bar |
Z: HIGH PRESSURE SETTING B | 23 | 230 Bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |