
PUMP-VAR DISPL, CW S45PVOC_K
83005103
Model code: KR-R-045D-EJ-25-07-NN-A-3-C2NP-A6N-KNB-IDR-BSC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83005103
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | EJ | Pressure compensated / load sense capability, electrical proportional, 24VDC normally-closed Deutsch [PC pressure range: 100-260bar, LS pressure range: 10-30 bar] |
| Displacement and load life | 045D | 45 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | KNB | No displacement limiter |
| Frame | KR | K frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 07 | 7 bar [100 psi] |
| Pilot orifice | A | 0.8 mm diameter orifice - servo control |
| Pressure compensator setting | 25 | 250 bar [3625 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2NP | 13 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (1.25 inch port, M10 threads), outlet: 4-bolt splitflange (1 inch port, M10 threads), control left side |
| Special features | BSC | Black paint, Scania tag |
| Special hardware | IDR | Internal drain |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |