
PUMP-VAR-DISPL CW 90PV130
83005385
Model code: 90R130-KN-5-AB-80-P-3-C8-H-03-GBA-42-42-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | H | 34 cc/rev |
J: AUXILARY MOUNTING PAD | AB | SAE-A with 9 teeth coupling |
K: CHARGE PRESSURE SETTING | 20 | 20 Bar |
L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
M: CONTROL | KN | ms-connector, standard porting, single coil ( 4 - 20 mA) |
M: CONTROLS | KN | ms-connector, standard porting, single coil ( 4 - 20 mA) |
N: FILTRATION | P | pressure integral (short filter) |
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |