PUMP-VAR-DISPL 42PV041 CW
83005471
Model code: 42-R-41-C-E1A5-02-B-D-B-2-H-N-N-23-23-N-N-N-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 42 | Series 42 Single Pump |
Y: DISPLACEMENT | 41 | 41cc/REV (2.50 CU. IN.) WITHOUT SPEED SENSING |
C: INPUT SHAFT CONFIGURATION | C | 13 TEETH 16/32 PITCH |
D: CONTROL TYPE | E1A5 | EDC, Low Current, PCP style, Current Range-14-85mA, Connectors: Weatherpack, High Gain Spool |
E: CONTROL RESPONSE TIME | 02 | MEDIUM (1.0, 4.0, 4.0, 1.0) |
F: PORT STYLE/HOUSING | B | Full Feature: SAE Threaded O-ring Boss, Loop Flushing, Filter pad options, Speed Sensor Possible |
Q: LOOP FLUSHING/COOLING | D | Defeated Loop Flushing |
R: FILTRATION | B | Remote Pressure Filtration (Full Flow), with Adapter |
G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
S: CHARGE RELIEF SETTING | H | 24 BAR (348 PSI) |
T: SPECIAL DRIVE FEATURES | N | NONE |
U: REAR AUXILARY MOUNTING PAD | N | NONE |
H: SYS PRS PROTECTION - PORT A | 23 | 230BAR (3330PSI) HPRV |
J: SYS PRS PROTECTION - PORT B | 23 | 230BAR (3330PSI) HPRV |
K: LOOP BYPASS VALVE | N | NONE |
L: DISPL LIMITERS - SIDE 1 | N | NONE |
M: DISPL LIMITERS - SIDE 2 | N | NONE |
N: SPECIAL HDWR | NNN | NONE |
P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
Rotation | R | Right-hand, CW |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |