
GEAR PUMP-LH, DUAL DISPL
83005479
Model code: DE2L-32TJ-BC-929-25-P19B-15N-103-GT-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
83005479
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series right-hand dual |
| Front displacement and input drive | 32TJ | 31.8cc / tapered shaft: 1:8 taper, 7/8 inch diameter x 1.94 inch extension, 9/16-18 x .56 inch thread with #505 key |
| Mounting flange | BC | SAE B 2 bolt, for integral LS/PFD cover |
| Porting prior to rear cover | 929 | Bearing plate, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet, note: thread support hole |
| Rear displacement | 25 | 25.4cc [1.55 CIR] |
| Rear cover and porting | P19B | Cover, PFD, no inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet (PIB design) |
| Control setting | 15N | 4 GPM [15.1 l/m] PFD, for use with older PIB relief PFD cover modules (DPxxx DSxxx) |
| Relief valve pressure | 103 | 103 bar [1500 psi] |
| Screws | GT | GT: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |