PUMP-VAR DISPL, CCW 90PV100
83005531
Model code: 90-L-100-KK-6-CD-82-U-3-S1-E-64-FBA-48-48-24-N315
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83005531
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 82 | twin ports with metric threads at the HD ports |
| H: CHARGE PUMP | E | 20 cc/rev |
| J: AUXILIARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| K: CHARGE PRS RELIEF | 24 | 24 bar |
| L: SHAFT OPTIONS | S1 | splined shaft , 14 teeth, pitch = 12 / 24 |
| M: CONTROL | KK | EDC, Metri-pack connector, cold oil spool, dual coil 14-85mA, no manual operator |
| N: FILTRATION | U | remote pressure with special relief and special gage- and diagnostic plug |
| P: HIGH PRESSURE REGULATION | 6 | Port A & B: fast response PL, 420 to 520 bar settings |
| Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 64 | EDC 1 & 3, EFPC (P) none (TA) 1,8 (TB) 1,8 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | FBA | CP15+1,5° valve plate, nested t-bar springs, special nametag format |
| X: DATA SHEET | N315 | orient filter manifold 315° +/-5° ccw |
| Y: HIGH PRESSURE SETTING A | 48 | Port A = 480 Bar / 6960 PSI |
| Y: HIGH PRS SETTING PORT A | 48 | Port A = 480 Bar / 6960 PSI |
| Z: HIGH PRESSURE SETTING B | 48 | Port B = 480 Bar / 6960 PSI |
| Z: HIGH PRS SETTING PORT B | 48 | Port B = 480 Bar / 6960 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |