
GEAR MOTOR, D-SERIES BI DIRECTIONAL
83005927
Model code: DEMB-21PB-BB-N333-N000-N000-N000-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron gear motors
83005927
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMB | D-series motor bi-directional |
| Displacement and input drive | 21PB | 21cc SAE B straight key |
| Mounting flange | BB | SAE B 2 bolt |
| Cover, control and porting | N333 | Standard cover, 1.25 SAE split flange, drive drain |
| Integral valving one | N000 | No valve |
| Integral valving two | N000 | No valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |