
PUMP-VAR DISPL, CW 90PV075
83006384
Model code: 90-R-075-CA-H-BC-60-E-3-S1-C-00-FBA-AJ-43-28-B010
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83006384
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 60 | side ports |
| H: CHARGE PUMP | C | 14 cc/rev |
| J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 28 | 28 bar |
| K: CHARGE PRS RELIEF | 28 | 28 bar |
| L: SHAFT OPTIONS | S1 | splined shaft , 14 teeth, pitch = 12 / 24 |
| M: CONTROL | CA | Control Cover Plate |
| N: FILTRATION | E | pressure integral (short filter with John Deere logo) |
| P: HIGH PRESSURE REGULATION | H | Port A: dual setting PL, up to 450 bar settings Port B: fast response PL, up to 450 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 00 | MDC (P) none (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | FBA | CP15+1,5° valve plate, nested t-bar springs, special nametag format |
| X: DATA SHEET | B010 | test conditions acc.to TS 320 = set MFV using FNR control 519187 with 1.6 mm tank orifice after test reassemble coverplate |
| Y: HIGH PRESSURE SETTING A | AJ | Dual setting: 430 Bar / 265 Bar |
| Y: HIGH PRS SETTING PORT A | AJ | Dual setting: 430 Bar / 265 Bar |
| Z: HIGH PRESSURE SETTING B | 43 | Port B = 430 Bar / 6230 PSI |
| Z: HIGH PRS SETTING PORT B | 43 | Port B = 430 Bar / 6230 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |