
PUMP-VAR-DISPL CW 90PV130
83006660
Model code: 90R130-KE-4-DF-8W-8-3-J5-R-33-GBW-42-42-JD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83006660
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 8W | Twin Ports, no charge relief function, special ports at charge relief and filtration adapter locations |
| H: CHARGING SYSTEM | R | 41 cc/rev |
| J: AUXILARY MOUNTING PAD | DF | SAE-D with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | JD | no charge pressure reliev valve |
| L: INPUT SHAFT | J5 | 13 teeth; 8/16 spline, no undercut |
| M: CONTROL | KE | EDC, 2-pin deutsch connector, single coil ( 14 - 85 mA), gold plated pins on connector, no orifices |
| M: CONTROLS | KE | EDC, 2-pin deutsch connector, single coil ( 14 - 85 mA), gold plated pins on connector, no orifices |
| N: FILTRATION | 8 | none- filtration is external provided by customer |
| P: HIGH PRESSURE REGULATION | 4 | Port A & B: high pressure relief only, 420 to 520 bar settings |
| SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 33 | NONE |
| W: SPECIAL HARDWARE FEATURES | GBW | CP15+0,5° valve plate, special t-bar, JOHN DEERE nametag |
| Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
| Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |