
MOTOR-VAR-DISPL 51MV160
83007885
Model code: 51V160-A-C8-N-HS-A2-B-E-E1-NNN-032-AA-F0-05-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | B | B:5-12bar |
K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
L: INPUT SHAFT | C8 | C8:27T16/32pitch |
M: CONTROLS | HS | HS:hyd prop |
N: SERVO PRESSURE | A2 | A2:int,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | E | E:7bar |
SERIES 51 MOTOR TYPE | 51V160 | |
T: CONTROL ORIFICES | E1 | E1 |
V: THRESHOLD SETTING | 05 | 05:5bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 032 | 032:32ccm |
Z: PCOR SETTING | 20 | 20:200bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |