PUMP-VAR-DISPL CCW 90PV250
83008133
Model code: 90L250-KA-5-BC-80-S-3-F1-J-03-NNN-20-20-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Product specifications
| Characteristic | Value | Description | 
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters | 
| G: ENDCAP PORTS | 80 | twin ports | 
| H: CHARGING SYSTEM | J | 47 cc/rev | 
| J: AUXILARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling | 
| K: CHARGE PRESSURE SETTING | 24 | 24 bar | 
| L: INPUT SHAFT | F1 | 13T 8/16 Pitch | 
| M: CONTROLS | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) | 
| N: FILTRATION | S | Suction | 
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings | 
| SERIES 90 PUMP TYPE | 90L250 | Series 90 250cc/rev counter-clockwise rotation | 
| T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none | 
| W: SPECIAL HARDWARE FEATURES | NNN | CP15 +0.5, NESTED SPRING | 
| Y: HIGH PRESSURE SETTING A | 20 | 200 Bar | 
| Z: HIGH PRESSURE SETTING B | 20 | 200 Bar | 
General specifications
| Characteristic | Value | 
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |