MOTOR-VAR-DISPL 51MV250-product-details

MOTOR-VAR-DISPL 51MV250

83009061

Model code: 51V250-R-F2-N-T1-C2-L-N-G0-ACA-168-AA-G0-00-C7

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Description
F: MAX. DISPLACEMENT SETTINGNN:100% maximum
G: ENDCAP PORTSRR:side,SAE
J: THRESHOLD / RANGELL:110-370bar
K: LOOP FLUSHING VALVEG0G0:22l/min,16bar
L: INPUT SHAFTF2F2:15T8/16pitch
M: CONTROLST1T1:el 2pos,12V DIN,energ max
N: SERVO PRESSUREC2C2:int,PCOR A+B,w/o BPD
P: LOOP FLUSHING SHUTTLE SPO.AAAA:6.2bar
S: CONTROL RAMPNN:w/o spring
SERIES 51 MOTOR TYPE51V25051V250
T: CONTROL ORIFICESG0G0
V: THRESHOLD SETTING0000:none (base assembly)
W: SPECIAL HARDWARE FEATURESACAACA:KPP#13408,KPP#23408,adj
Y: MIN. DISPLACEMENT SETTING168168:168ccm
Z: PCOR SETTINGC7C7:370bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm