
MOTOR-VAR-DISPL 51MV160
83009081
Model code: 51V160-R-F1-N-HZ-B1-A-N-G0-ACA-125-AA-F3-03-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | A | A:2-5bar |
K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
L: INPUT SHAFT | F1 | F1:13T8/16pitch |
M: CONTROLS | HZ | HZ:hyd prop |
N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V160 | |
T: CONTROL ORIFICES | G0 | |
V: THRESHOLD SETTING | 03 | 03:3bar |
W: SPECIAL HARDWARE FEATURES | ACA | ACA:KPP#13408,KPP#23408,adj |
Y: MIN. DISPLACEMENT SETTING | 125 | 125:125ccm fix |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |