
MOTOR-VAR-DISPL 51MV160
83009135
Model code: 51V160-A-F1-N-T2-C2-L-N-K7-ACA-060-AA-F3-00-B5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | L | L:110-370bar |
K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
L: INPUT SHAFT | F1 | F1:13T8/16pitch |
M: CONTROLS | T2 | T2:el 2pos,24V DIN,energ max |
N: SERVO PRESSURE | C2 | C2:int,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V160 | |
T: CONTROL ORIFICES | K7 | K7 |
V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
W: SPECIAL HARDWARE FEATURES | ACA | ACA:KPP#13408,KPP#23408,adj |
Y: MIN. DISPLACEMENT SETTING | 060 | 060:60ccm |
Z: PCOR SETTING | B5 | B5:250bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |