
GEAR PUMP-LH, TRIPLE DISPL
83009152
Model code: DE3L-19SE-AA-113-10-125-10-N113-NNN-000-BF-AN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron three stage
83009152
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3L | D-series right-hand triple |
| Front displacement and input drive | 19SE | 19.0cc / splined shaft: SAE 9 tooth spline x 1.25 inch extension |
| Mounting flange | AA | SAE A 2 bolt |
| Porting after first section | 113 | Bearing plate, no inlet, 7/8-14 ORB outlet |
| Second section displacement | 10 | 9.5 cc [0.58 CIR] |
| Porting prior to rear cover | 125 | Bearing plate, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 10 | 9.5cc [0.58 CIR] |
| Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | BF | BF: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |