
PUMP-VAR-DISPL CCW 90PV130
83009510
Model code: 90L130-KK-1-NN-82-U-3-F1-F-64-FBH-35-35-24-N045
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83009510
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 82 | Twin Ports, metric threads |
| H: CHARGING SYSTEM | F | 26 cc/rev |
| J: AUXILARY MOUNTING PAD | NN | NO AUXILARY MOUNTING PAD |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| L: INPUT SHAFT | F1 | 13T 8/16 Pitch |
| M: CONTROL | KK | EDC, metri-pack connector with adapter, cold oil spool, dual coil (14 - 85 mA), no manual operator |
| M: CONTROLS | KK | EDC, metri-pack connector with adapter, cold oil spool, dual coil (14 - 85 mA), no manual operator |
| N: FILTRATION | U | remote pressure with special relief and special gage- and diagnostic plug |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90L130 | Series 90 130cc/rev counter-clockwise rotation |
| T: CONTROL ORIFICES | 64 | 64 |
| W: SPECIAL HARDWARE FEATURES | FBH | CP15+1,5° valve plate, nested t-bar springs, diagnostic receptacle, JOHN DEERE nametag |
| X: DATA SHEETS | N045 | orient filter manifold 45° +/-5° , ccw |
| Y: HIGH PRESSURE SETTING A | 35 | 350 Bar |
| Z: HIGH PRESSURE SETTING B | 35 | 350 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |