
MOTOR-VAR-DISPL 51MC160
83010111
Model code: 51C160-R-D5-N-L2-B1-V-A-J2-NNN-055-AA-F0-B2-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83010111
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | |
| G: ENDCAP PORTS | R | |
| J: THRESHOLD / RANGE | V | V:220mA |
| K: LOOP FLUSHING VALVE | F0 | |
| L: INPUT SHAFT | D5 | D5 |
| M: CONTROLS | L2 | L2:el prop,24V DIN,energ min |
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | A | A |
| SERIES 51 MOTOR TYPE | 51C160 | 51C160 |
| T: CONTROL ORIFICES | J2 | J2 |
| V: THRESHOLD SETTING | B2 | B2 |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 055 | 055 |
| Z: PCOR SETTING | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |